Communications

High performance devices for internal and external system communication

One of the unique features and greatest strengths of P14 is its fully redundant high-speed and deterministic remote bus communication. All process signal changes are available in real-time for each process station in the system. This enables related process control functions to be located either together in one station, or distributed between several stations. The process stations are connected via redundant communication modules to the remote bus based on the FDDI (Fiber Distributed Data Interface) token ring network according to ISO9314 1-3.  Optical fiber cables are used for the connections. These are insensitive to electromagnetic interference and can transmit data over distances of up to 2,000 m between stations, and at a high data transfer rate of 100 Mbit/s. Maximum network sizes of up to 100 km can be achieved.

Specific communication modules are available for connecting P14 to the HMI and engineering systems, as well as external control systems and automation devices.

Why ABB?

  • Easy online network extension and availability of all process variables via redundant remote bus in real-time
  • Self-learning system, so no configuration and engineering of communication system required
  • New module provides communication via Ethernet between P14 process stations and the engineering tools EDS and PDDS
Zusammenstellung Communication Module_390

サポート或いは製品の購買情報をお探しですか?

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language