Symphony Harmony Benchmark and Fingerprint

Health Check Services for Symphony Harmony

The Harmony Benchmark service analyzes control system performance and compares it to expected operating conditions to help manage control system utilization and prevent unpredictable performance. Proprietary, non-invasive software simplifies control system data analysis, identifies potential issues and automatically generates a traffic-light report containing the KPI summary of the system.

In addition, the Harmony Fingerprint service generates a more detailed report which contains further analysis with recommendations on how to improve and maintain system performance. These recommendations can be prioritized based on criticality, process area, and financial impact.

Why ABB

  • Minimizes the risk of system upsets through early detection of potential problems
  • Increases control system performance, availability and reliability by ensuring that complex system configuration parameters are correct
  • Decreases the time and cost spent pinpointing system problems
  • Ensures on-going maintenance, expansions and application changes do not negatively affect the system

サポート或いは製品の購買情報をお探しですか?

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language