PGP Benchmark and Fingerprint

Health Check Services for PGP

The PGP Benchmark and Fingerprint provides a comprehensive diagnostic analysis of the Power Generation Portal (PGP) system. Performance, configuration and life cycle parameters are read from the installed system and compared to requirements and best practices. Non-optimal system states and settings are automatically identified. As result, the Benchmark report provides a quick overview of the system status, and the Fingerprint report presents the evaluated findings and detailed recommendations for improvement.

 

Why ABB

  • Health Check Services support a proactive maintenance strategy and reduces unexpected surprises
  • Validation of a system delivery (either from ABB or a system integrator) can be done efficiently, and is based on standard ABB tools
  • Customer web portal for easy, customized access to system information (and updates) as well as access to Benchmark and Fingerprint reports
 
ABB_Charmey_hell_72dpi_RGB_182342

widgets-jump-question

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language