Struggling to manage hundreds of alarms using spreadsheets?

Are your operations teams spending too much time addressing bad-actor alarms? Is consolidating alarms in your spreadsheets slowing down your alarm rationalization efforts? Can your current alarm management tools rationalize over 500 alarms in a single day?

Operations teams are seeking a tool that helps them rationalize alarms by documenting, reviewing, and confirming that all alarms meet the criteria for being an alarm – and can be deployed quickly.

ABB’s Remote Alarm Rationalization Tool (ART) is that solution.

Ready to rationalize your alarms?

Let's talk!
 

Remote Alarm Rationalization Tool

Cloud-based

  • Accessible via the web
  • Hardware-free
  • No direct continuous connection required

Actionable insights 

  • Designed for plants experiencing manual constraints while using spreadsheets
  • Fosters better collaboration and scalability
Laptop

Central management 

  • Centralized management for better coordination of efforts
  • Integrates with other data and software

Rapid deployment 

  • Easy to implement in under a week
  • Allows for both small rationalization successes while allowing businesses to adjust their processes for implementing alarm changes

How it works

The Remote Alarm Rationalization Tool is both a master alarm database and a tool for alarm rationalization. It supports both continuous optimization activities in the operational phase as well as initial rationalization in the engineering phase of a plant.
Icons and Text(F)
Alarm database

A transformational approach to alarm management

ROI
Immediate ROI

Delivers immediate returns, allowing teams to continuously progress in bad-actor reduction

Cost effective
More cost-effective

Optimizes expenses by reducing cost of alarm management

Cost savings
Time savings

Reduces time spent managing alarms and
maintaining compliance by 50% or more compared with using spreadsheets

Reduced downtime
Reduced downtime

ART minimizes the risk associated with too many unnecessary alarms

Optimized human resources
Optimizes human resources

ART enables team members to focus on higher-value activities

Bulk rationalization example results

results

The challenge

Running a full manual rationalization of the entire system using spreadsheets takes around five minutes per alarm. So, if there are 500 alarms, this equates to ~42 hours for manual rationalization using spreadsheets.

The setpoint for alarms is usually calculated based on process conditions or prior experience. Determining setpoints during meetings dramatically increases the time required to rationalize alarms (more than two minutes per unique alarm).
Alarm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language