Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 019108-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

019108-005

General Information

  • Product ID:
    019108-005
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    BUSHING,TAPERED BORE/LOCK
  • Long Description:
    BUSHING,TAPERED BORE/LOCK

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    Ireland (IE)
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.09 kg
  • Invoice Description:
    BUSHING,TAPERED BORE/LOCK
  • Made To Order:
    No
  • Medium Description:
    BUSHING,TAPERED BORE/LOCK
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    BUSHING,TAPERED BORE/LOCK
  • Product Net Depth / Length:
    45 mm
  • Product Net Height:
    26 mm
  • Product Net Weight:
    0.12 kg
  • Product Net Width:
    44 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS219572-001
    3BUS219572-002
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links