Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 019775-004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

019775-004

General Information

  • Product ID:
    019775-004
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    OPT ENCODER,12V, 500 PLS
  • Long Description:
    OPT ENCODER,12V, 500 PLS

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.27 kg
  • Invoice Description:
    OPT ENCODER,12V, 500 PLS
  • Made To Order:
    No
  • Medium Description:
    OPT ENCODER,12V, 500 PLS
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    OPT ENCODER,12V, 500 PLS
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    80 mm
  • Product Net Weight:
    0.27 kg
  • Product Net Width:
    95 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS210384-101
    3BUS210387-101
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Singapore, Singapore
  • Technical Information:
    BIE encoder P/N 019775-004
    will be discontinued as soon as new Baumer kit are available.
    Customer order appropriate 700/1200 kit to convert.3BUS210387-101 for RNP/NP1200
    3BUS210384-101
    for NP700
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links