You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M038650000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M038650000

General Information

  • Extended Product Type:
    M038650000
  • Product ID:
    03865
  • EAN:
    8000126038651
  • Catalog Description:
    WALL BRACKET FOR B40/100 RAL7030
  • Long Description:
    Wall Bracket for Base 40/100mm, Color Stone Grey, RAL 7030

Ordering

  • EAN:
    8000126038651
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.043 g

Container Information

  • Package Level 1 Units:
    80 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    320 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002415 - Wall mounting for bracket cable support system
  • ETIM 7:
    EC002415 - Wall mounting for bracket cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links