You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Links for 2x1x40x7/8Ah

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Links for 2x1x40x7/8Ah

General Information

  • Extended Product Type:
    Links for 2x1x40x7/8Ah
  • Product ID:
    04-0524
  • ABB Type Designation:
    Link Kit 2 x 1 x 40 x 7Ah
  • Catalog Description:
    Links for 2x1x40x7/8Ah
  • Long Description:
    Link Kit 2 x 1 x 40 x 7Ah

Circular Value

Technical

  • Number of Batteries:
    2
  • Frame Size:
    Undefined

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Weight:
    9.18 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85442020
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85444229
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links