You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Link Kit E8 - 2x40x7/8Ah

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Link Kit E8 - 2x40x7/8Ah

General Information

  • Extended Product Type:
    Link Kit E8 - 2x40x7/8Ah
  • Product ID:
    04-1129
  • ABB Type Designation:
    Link Kit E8 - 2x40x7/8/9Ah
  • Catalog Description:
    Link Kit E8 - 2x40x7/8Ah
  • Long Description:
    Link Kit E8 - 2x40x7/8/9Ah

Circular Value

Technical

  • Frame Size:
    Undefined

Dimensions

  • Product Net Weight:
    1.66 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85442020
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links