You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerScale 33 25kVA Cab B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

UPS PowerScale 33 25kVA Cab B

General Information

  • Extended Product Type:
    UPS PowerScale 33 25kVA Cab B
  • Product ID:
    04-1567
  • ABB Type Designation:
    UPS PowerScale 33 25kVA Cab B
  • Catalog Description:
    UPS PowerScale 33 25kVA Cab B
  • Long Description:
    UPS PowerScale 33 25kVA Cab B

Technical

  • Frame Size:
    Undefined

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    70 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    Italy (IT)

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links