You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CBAT-150 C TS8 800mm deep

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

CBAT-150 C TS8 800mm deep

General Information

  • Extended Product Type:
    CBAT-150 C TS8 800mm deep
  • Product ID:
    04-1717
  • ABB Type Designation:
    CBAT-150 C TS8 800mm deep
  • Catalog Description:
    CBAT-150 C TS8 800mm deep
  • Long Description:
    CBAT-150 C TS8 800mm deep

Circular Value

Technical

  • Frame Size:
    Undefined

Dimensions

  • Product Net Width:
    91 mm
  • Product Net Height:
    216 mm
  • Product Net Depth / Length:
    113 mm
  • Product Net Weight:
    225 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85049000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links