You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS Module DPA 50kVA / 40kW S2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

UPS Module DPA 50kVA / 40kW S2

General Information

  • Extended Product Type:
    UPS Module DPA 50kVA / 40kW S2
  • Product ID:
    04-1765
  • ABB Type Designation:
    UPS Module DPA 50kVA / 40kW S2
  • Catalog Description:
    UPS Module DPA 50kVA / 40kW S2
  • Long Description:
    UPS Module DPA 50kVA / 40kW S2

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    4NWD004786
  • SCIP:
    f84fdc1d-ac6b-41f2-bad5-c18bed5efe51 Switzerland (CH)
  • Simplified SCIP:
    c1753b58-90d3-4f30-b28b-2b4b3827f681 Netherlands (NL)
    b5319e82-c57f-4dc7-b4d0-15399c68d72a Spain (ES)
    66955ab4-e822-4fe4-810a-cb7a58bde029 Netherlands (NL)
    688a773b-8de3-4136-ba07-4345a0ffba13 Germany (DE)
    27db568b-3f9b-4c83-858f-981b6d7ead80 Denmark (DK)
    c682b85f-058c-4445-886c-3de794f6a664 Poland (PL)
    895d4cc8-6482-4f8c-8857-be183ab1b639 Norway (NO)
    57b59973-faa7-43a5-8685-5d29cb7af693 Finland (FI)
    0cba7546-9495-46cb-8cd9-7f116e041618 Netherlands (NL)
    9aaacfe3-ce0f-489e-9a90-0ac499400a01 Germany (DE)
    6ac6fac3-722b-4b7a-945c-c00f7182b2c6 Croatia (HR)
    d7a7d330-37c1-4030-84d2-5a94ddfbbb69 Czech Republic (CZ)
    99d5d459-61c4-4a9e-881b-89576e912930 Poland (PL)
    bc987107-b482-4003-bc79-0f5f908ac564 Netherlands (NL)
    8a0a402a-4f71-4103-b958-80884a4090a6 Netherlands (NL)
    118c02a4-cb6b-434e-bc6b-2640c886b4a7 Estonia (EE)
    3fd4312a-8223-406d-b0f1-ca04a7dac3a6 Greece (GR)
    e2b9dd57-c2a2-4268-a3a2-40fcd1d07656 Portugal (PT)
    9158c909-6524-41e6-95bd-4224a5ed0066 Bulgaria (BG)
    03edbf84-ae32-410d-a5b3-d7a06ff55072 Sweden (SE)
    fc50fbb1-bdff-4a6b-afc2-487158181ae0 France (FR)
    60052689-ae42-45c9-a4c6-fb7e71290adb Sweden (SE)
    8431a242-6fb9-41cd-9a5c-351f9612792d Poland (PL)
    d5bc3771-6510-4555-95dd-a20bbb14cb41 Germany (DE)
    118eb5eb-580a-408a-b08e-f376a6ed7d99 Germany (DE)
    4b46c7e2-c60b-46ff-a283-bbf3a22b841e France (FR)

Technical

  • Frame Size:
    Undefined

Environmental

  • SCIP:
    f84fdc1d-ac6b-41f2-bad5-c18bed5efe51 Switzerland (CH)
  • Simplified SCIP:
    c1753b58-90d3-4f30-b28b-2b4b3827f681 Netherlands (NL)
    b5319e82-c57f-4dc7-b4d0-15399c68d72a Spain (ES)
    66955ab4-e822-4fe4-810a-cb7a58bde029 Netherlands (NL)
    688a773b-8de3-4136-ba07-4345a0ffba13 Germany (DE)
    27db568b-3f9b-4c83-858f-981b6d7ead80 Denmark (DK)
    c682b85f-058c-4445-886c-3de794f6a664 Poland (PL)
    895d4cc8-6482-4f8c-8857-be183ab1b639 Norway (NO)
    57b59973-faa7-43a5-8685-5d29cb7af693 Finland (FI)
    0cba7546-9495-46cb-8cd9-7f116e041618 Netherlands (NL)
    9aaacfe3-ce0f-489e-9a90-0ac499400a01 Germany (DE)
    6ac6fac3-722b-4b7a-945c-c00f7182b2c6 Croatia (HR)
    d7a7d330-37c1-4030-84d2-5a94ddfbbb69 Czech Republic (CZ)
    99d5d459-61c4-4a9e-881b-89576e912930 Poland (PL)
    bc987107-b482-4003-bc79-0f5f908ac564 Netherlands (NL)
    8a0a402a-4f71-4103-b958-80884a4090a6 Netherlands (NL)
    118c02a4-cb6b-434e-bc6b-2640c886b4a7 Estonia (EE)
    3fd4312a-8223-406d-b0f1-ca04a7dac3a6 Greece (GR)
    e2b9dd57-c2a2-4268-a3a2-40fcd1d07656 Portugal (PT)
    9158c909-6524-41e6-95bd-4224a5ed0066 Bulgaria (BG)
    03edbf84-ae32-410d-a5b3-d7a06ff55072 Sweden (SE)
    fc50fbb1-bdff-4a6b-afc2-487158181ae0 France (FR)
    60052689-ae42-45c9-a4c6-fb7e71290adb Sweden (SE)
    8431a242-6fb9-41cd-9a5c-351f9612792d Poland (PL)
    d5bc3771-6510-4555-95dd-a20bbb14cb41 Germany (DE)
    118eb5eb-580a-408a-b08e-f376a6ed7d99 Germany (DE)
    4b46c7e2-c60b-46ff-a283-bbf3a22b841e France (FR)

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    51 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    56 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links