You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerWave 33 100kVA S2 + BAT-ENC A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

UPS PowerWave 33 100kVA S2 + BAT-ENC A

General Information

  • Extended Product Type:
    UPS PowerWave 33 100kVA S2 + BAT-ENC A
  • Product ID:
    04-2160
  • ABB Type Designation:
    UPS PowerWave 33 100kVA S2 + BAT-E
  • Catalog Description:
    UPS PowerWave 33 100kVA S2 + BAT-ENC A
  • Long Description:
    UPS PowerWave 33 100kVA S2 + BAT-ENC A

Technical

  • Frame Size:
    Undefined

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    345 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    Switzerland (CH)

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links