Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M050470000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M050470000

General Information

  • Extended Product Type:
    M050470000
  • Product ID:
    05047
  • EAN:
    8000126050479
  • Catalog Description:
    WIRING DUCT PVC 60X40 8/12
  • Long Description:
    WIRING DUCT PVC 60X40 8/12

Ordering

  • E-Number (Finland):
    1410065
  • EAN:
    8000126050479
  • Minimum Order Quantity:
    40 m
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369001
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    0.04 m
  • Product Net Depth / Length:
    2 m
  • Product Net Weight:
    0.516 kg

Container Information

  • Package Level 1 Units:
    40 piece
  • Package Level 1 Width:
    2.064 m
  • Package Level 1 Height:
    0.205 m
  • Package Level 1 Depth / Length:
    0.245 m
  • Package Level 1 Gross Weight:
    20.65 kg
  • Package Level 1 EAN:
    8000126030594

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Color:
    grey RAL7030
  • Enclosure Material:
    thermoplastic
  • Material:
    Thermoplastic
  • Product Main Type:
    Wiring duct PVC
  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000012 - Slotted cable trunking system
  • ETIM 5:
    EC000012 - Slotted cable trunking system
  • ETIM 6:
    EC000012 - Slotted cable trunking system
  • ETIM 7:
    EC000012 - Slotted cable trunking system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds