Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M054000000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M054000000

General Information

  • Extended Product Type:
    M054000000
  • Product ID:
    05400
  • EAN:
    8000126054002
  • Catalog Description:
    FLEXIBLE WIRING DUCT 12.5 X 12.5
  • Long Description:
    Flexible Wiring Duct, Slot Pitch 7.5/5, Length 500mm, Width 12.5mm, Height 12.5mm, Plastic, Grey

Ordering

  • EAN:
    8000126054002
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369001
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.01 g

Container Information

  • Package Level 1 Units:
    112 piece
  • Package Level 1 Width:
    500 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    110 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000012 - Slotted cable trunking system
  • ETIM 7:
    EC000012 - Slotted cable trunking system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds