You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 05V1045

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    -
  • Consumption Information:
    recommended part
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    39174000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    6.75 cm³
  • Gross Weight:
    0.005 kg
  • Invoice Description:
    Straight Male coupling, DN4/6-G1/8 in.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    3 cm
  • Package Level 1 Gross Weight:
    0.005 kg
  • Package Level 1 Height:
    1.5 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    1.5 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    3 cm
  • Product Net Height:
    1.5 cm
  • Product Net Weight:
    0.003 kg
  • Product Net Width:
    1.5 cm
  • Product Type:
    Spare_Parts
  • Qualifications:
    Maintenance
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links