Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M06402

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M06402

General Information

  • Extended Product Type:
    M06402
  • Product ID:
    06402
  • EAN:
    8000126064025
  • Catalog Description:
    TEE CORNER COVER 100
  • Long Description:
    Horizontal Tee Cover, for Width 100mm, Galvanized

Ordering

  • EAN:
    8000126064025
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369085
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.583 g

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    450 mm
  • Package Level 1 Height:
    330 mm
  • Package Level 1 Depth / Length:
    290 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002406 - Tee cover for cable support system
  • ETIM 7:
    EC002406 - Tee cover for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds