Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M06477

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M06477

General Information

  • Extended Product Type:
    M06477
  • Product ID:
    06477
  • EAN:
    8000126064773
  • Catalog Description:
    VERTICAL INSIDE BEND 90° COVER 500
  • Long Description:
    Cover for 90 Degree Vertical Inside Bend, for Base 500mm, Galvanized

Ordering

  • EAN:
    8000126064773

Dimensions

  • Product Net Weight:
    1.215 g

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    560 mm
  • Package Level 1 Height:
    255 mm
  • Package Level 1 Depth / Length:
    215 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002402 - Bend cover for cable support system
  • ETIM 7:
    EC002402 - Bend cover for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds