Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M06652

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M06652

General Information

  • Extended Product Type:
    M06652
  • Product ID:
    06652
  • EAN:
    8000126066524
  • Catalog Description:
    GALVANISED SEPARATING STRIP
  • Long Description:
    Straight Divider, Length 2000m, Height 50mm, Sendzimir

Ordering

  • EAN:
    8000126066524

Dimensions

  • Product Net Weight:
    0.6 g

Container Information

  • Package Level 1 Units:
    20 m
  • Package Level 1 Width:
    2000 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    100 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001000 - Separation plate for cable support system
  • ETIM 7:
    EC001000 - Separation plate for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds