Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07131

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07131

General Information

  • Extended Product Type:
    M07131
  • Product ID:
    07131
  • EAN:
    8000126071313
  • Catalog Description:
    METAL TRUNKING H75 IP40 75X3000
  • Long Description:
    Metal Trunking, Length 3m, Width 75mm, Height 75mm, Sendzimir, Ingress Protection IP40

Ordering

  • EAN:
    8000126071313

Dimensions

  • Product Net Weight:
    1.54 g

Container Information

  • Package Level 1 Units:
    24 m
  • Package Level 1 Width:
    3030 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Depth / Length:
    170 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000047 - Cable tray/wide span cable tray
  • ETIM 7:
    EC000047 - Cable tray/wide span cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds