Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M07224

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M07224

General Information

  • Extended Product Type:
    M07224
  • Product ID:
    07224
  • EAN:
    8000126072242
  • Catalog Description:
    METAL TRUNKING COVER 200X1000
  • Long Description:
    Metal Trunking Cover, Length 1000, Width 200mm, Galvanized

Ordering

  • EAN:
    8000126072242
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    1.16 g

Container Information

  • Package Level 1 Units:
    12 m
  • Package Level 1 Width:
    1030 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Depth / Length:
    220 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations

Classifications

  • ETIM 6:
    EC002403 - Cover for cable support system
  • ETIM 7:
    EC002403 - Cover for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links