Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07234

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07234

General Information

  • Extended Product Type:
    M07234
  • Product ID:
    07234
  • EAN:
    8000126072341
  • Catalog Description:
    METAL TRUNKING COVER 200X2000
  • Long Description:
    Metal Trunking Cover, Length 2000, Width 200mm, Galvanized

Ordering

  • EAN:
    8000126072341
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369001
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    1.16 g

Container Information

  • Package Level 1 Units:
    24 m
  • Package Level 1 Width:
    2030 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Depth / Length:
    220 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002403 - Cover for cable support system
  • ETIM 7:
    EC002403 - Cover for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds