Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07293

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07293

General Information

  • Extended Product Type:
    M07293
  • Product ID:
    07293
  • EAN:
    8000126072938
  • Catalog Description:
    FLAT CORNER 90° H75 150
  • Long Description:
    Flat Corner 90 Degree with Cover, Width 150mm, Height 75mm, Hot Dip Galvanized

Ordering

  • EAN:
    8000126072938

Dimensions

  • Product Net Weight:
    1.875 g

Container Information

  • Package Level 1 Units:
    8 piece
  • Package Level 1 Width:
    560 mm
  • Package Level 1 Height:
    340 mm
  • Package Level 1 Depth / Length:
    340 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002400 - Bend for cable tray
  • ETIM 7:
    EC002400 - Bend for cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds