You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M07437

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M07437

General Information

  • Extended Product Type:
    M07437
  • Product ID:
    07437
  • EAN:
    8000126074376
  • Catalog Description:
    PUNCHED PLATE WITH 1 HOLE L=40
  • Long Description:
    Horizontal Punched Fastening Plate, 1 Hole, Length 40mm, Thickness 4mm, Hot Dip Galvanized

Ordering

  • EAN:
    8000126074376
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.384 g

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 1 Width:
    430 mm
  • Package Level 1 Height:
    280 mm
  • Package Level 1 Depth / Length:
    340 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations

Classifications

  • ETIM 6:
    EC000483 - Coupler for support/profile rail
  • ETIM 7:
    EC000483 - Coupler for support/profile rail
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links