You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0745212M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0745212M

General Information

  • Product ID:
    0745212M
  • ABB Type Designation:
    0745212M
  • Catalog Description:
    CI 120 Ex, Connection Unit, blue
  • Long Description:
    Terminal Unit, blue CI 120-Ex
    EExi-Version, single 8 TE

Additional Information

  • Medium Description:
    EExi-Version, single 8 TE
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369095

Dimensions

  • Product Net Depth / Length:
    35 mm
  • Product Net Height:
    60 mm
  • Product Net Width:
    25 mm
  • Product Net Weight:
    0.04 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links