Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07592

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07592

General Information

  • Extended Product Type:
    M07592
  • Product ID:
    07592
  • EAN:
    8000126075922
  • Catalog Description:
    LEFT 90° VERTICAL BEND H75 100
  • Long Description:
    Vertical Outside 90 Degree Bend with Cover, Width 100mm, Height 75mm, Galvanized

Ordering

  • EAN:
    8000126075922

Dimensions

  • Product Net Weight:
    2 g

Container Information

  • Package Level 1 Units:
    3 piece
  • Package Level 1 Width:
    490 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Depth / Length:
    130 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002400 - Bend for cable tray
  • ETIM 7:
    EC002400 - Bend for cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds