Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M07750

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M07750

General Information

  • Extended Product Type:
    M07750
  • Product ID:
    07750
  • EAN:
    8000126077506
  • Catalog Description:
    LEFT REDUCER COUPLER H75 50
  • Long Description:
    Coupler for Left Reducer, for Reductions of 50mm, Height 75mm, Galvanized

Ordering

  • EAN:
    8000126077506
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.225 g

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    140 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations

Classifications

  • ETIM 6:
    EC002413 - Connector for cable support system
  • ETIM 7:
    EC002413 - Connector for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links