You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0775198M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0775198M

General Information

  • Product ID:
    0775198M
  • ABB Type Designation:
    0775198M
  • Catalog Description:
    A 801, Scanning Resistance
  • Long Description:
    for 48 V contact scanning of CBI...

Additional Information

  • Medium Description:
    for 48 V contact scanning of CBI…
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853321-- Electrical resistors (including rheostats and potentiometers), other than heating resistors.- Other fixed resistors :-- For a power handling capacity not exceeding 20 W
  • Customs Tariff Number:
    85332100

Dimensions

  • Product Net Depth / Length:
    2 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    80 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links