Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07790

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07790

General Information

  • Extended Product Type:
    M07790
  • Product ID:
    07790
  • EAN:
    8000126077902
  • Catalog Description:
    HEAVY BRACKET HDG 650
  • Long Description:
    Heavy Bracket, for Width 600mm, Hot Dip Galvanized after Fabrication

Ordering

  • EAN:
    8000126077902

Dimensions

  • Product Net Weight:
    2.095 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    700 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    280 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000022 - Bracket for cable support system
  • ETIM 7:
    EC000022 - Bracket for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds