Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M07829

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M07829

General Information

  • Extended Product Type:
    M07829
  • Product ID:
    07829
  • EAN:
    8000126078299
  • Catalog Description:
    MECHANICAL JOINT
  • Long Description:
    MECHANICAL JOINT

Ordering

  • EAN:
    8000126078299
  • Minimum Order Quantity:
    50 piece
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85369085
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    0.075 m
  • Product Net Weight:
    0.188 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    0.28 m
  • Package Level 1 Height:
    0.21 m
  • Package Level 1 Depth / Length:
    0.16 m
  • Package Level 1 Gross Weight:
    9.4 kg
  • Package Level 1 EAN:
    8000126007589

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Color:
    galvanised
  • Enclosure Material:
    metal
  • Product Main Type:
    Metal trunking accessories H75
  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000047 - Cable tray/wide span cable tray
  • ETIM 5:
    EC000047 - Cable tray/wide span cable tray
  • ETIM 6:
    EC000047 - Cable tray/wide span cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds