Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07962

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07962

General Information

  • Extended Product Type:
    M07962
  • Product ID:
    07962
  • EAN:
    8000126079623
  • Catalog Description:
    SUPPORT FOR SUSPENSION 100
  • Long Description:
    Support for Suspension, Trunking Base 100mm, Galvanized

Ordering

  • EAN:
    8000126079623

Dimensions

  • Product Net Weight:
    0.175 g

Container Information

  • Package Level 1 Units:
    30 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    160 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001003 - Wall- and ceiling bracket for cable support system
  • ETIM 7:
    EC001003 - Wall- and ceiling bracket for cable support system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds