Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 10003881

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

10003881

General Information

  • Product ID:
    10003881
  • ABB Type Designation:
    OESA-F60J6
  • Catalog Description:
    FUSE SWITCH HKWIS

Additional Information

  • ABB Type Designation:
    OESA-F60J6
  • Country of Origin:
    Finland (FI)
    China (CN)
  • Customs Tariff Number:
    85363030
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    1 kg
  • Invoice Description:
    FUSE SWITCH HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    FUSE SWITCH HKWIS
  • Product Net Weight:
    1 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links