Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: NDAT-05 , 1855 kVA, 1552A/690V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

NDAT-05 , 1855 kVA, 1552A/690V

General Information

  • Global Commercial Alias:
    NDAT-05 , 1855 kVA, 1552A/690V
  • Product ID:
    10034337
  • ABB Type Designation:
    Autotransformer NDAT-05, 1855 kVA
  • Catalog Description:
    Autotransformer NDAT-05, 1855 kVA; Autotransformer NDAT-05, 1855 kVA, 1552A/690V

Categories

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Finland (FI)
    United States (US)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Autotransformer NDAT-05, 1855 kVA, 1552A/690V
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    850 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Main Type:
    ACS800-X04
  • Product Name:
    Installation accessories

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links