Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: R14% 45 400-50-DE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

R14% 45 400-50-DE

General Information

  • Extended Product Type:
    R14% 45 400-50-DE
  • Product ID:
    10090578
  • Catalog Description:
    R14% 45KVAR 400V 50Hz (DE)
  • Long Description:
    The reactor is used to protect the detuning capacitor, with H-class insulation

Material Compliance

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    230 mm
  • Product Net Depth / Length:
    182 mm
  • Product Net Weight:
    40 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    40 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links