Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SPM-54D200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SPM-54D200

General Information

  • Extended Product Type:
    SPM-54D200
  • Product ID:
    10103682
  • Catalog Description:
    SPM-54D200 Control and Automation Board
  • Long Description:
    SPM-54D200 Control and Automation Board;SPM-54D200 Control and Automation Board

Material Compliance

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    500 mm
  • Product Net Depth / Length:
    200 mm

Ordering

  • Package Level 1 Units:
    box 1 piece

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links