Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CLMD53/35 525-50-YN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CLMD53/35 525-50-YN

General Information

  • Extended Product Type:
    CLMD53/35 525-50-YN
  • Product ID:
    10105805
  • Catalog Description:
    CLMD53/35KVAR 525V 50HZ(Y+N)
  • Long Description:
    CLMD is a tank capacitor used for reactive power compensation

Material Compliance

Dimensions

  • Product Net Width:
    436 mm
  • Product Net Height:
    310 mm
  • Product Net Depth / Length:
    155 mm
  • Product Net Weight:
    8.7 kg

Ordering

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Gross Weight:
    19.33 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links