Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ACM 10 FNB Cover W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ACM 10 FNB Cover W

General Information

  • Extended Product Type:
    ACM 10 FNB Cover W
  • Product ID:
    10121199
  • Catalog Description:
    ACM 10 FNB Cover W Consumer Unit Accessory
  • Long Description:
    ACM 10 FNB Cover W Consumer Unit Accessory

Technical

  • Number of Rows:
    1
  • Transparent Door:
    No
  • DIN Place Units:
    10
  • Door Color:
    White

Material Compliance

Dimensions

  • Product Net Width:
    277.5 mm
  • Product Net Height:
    252 mm
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    1.12 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    6.16 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links