Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ACM 2X23 FNB Cover

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ACM 2X23 FNB Cover

General Information

  • Extended Product Type:
    ACM 2X23 FNB Cover
  • Product ID:
    10121214
  • Catalog Description:
    ACM 2X23 FNB Cover Consumer Unit Accessory
  • Long Description:
    ACM 2X23 FNB Cover Consumer Unit Accessory

Technical

  • Number of Rows:
    2
  • Transparent Door:
    No
  • DIN Place Units:
    46
  • Door Color:
    Grey

Material Compliance

Dimensions

  • Product Net Width:
    505 mm
  • Product Net Height:
    474 mm
  • Product Net Depth / Length:
    142 mm
  • Product Net Weight:
    2.04 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    20.10 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000214 - Small distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links