Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M109200000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M109200000

General Information

  • Extended Product Type:
    M109200000
  • Product ID:
    10920
  • EAN:
    8000126109207
  • Catalog Description:
    UNIVERSAL SUPPORT-5 MODULAR DEVICES
  • Long Description:
    UNIVERSAL SUPPORT FOR 5 MODULAR DEVICES

Ordering

  • EAN:
    8000126109207

Dimensions

  • Product Net Weight:
    0.083 g

Container Information

  • Package Level 1 Units:
    24 piece
  • Package Level 1 Width:
    395 mm
  • Package Level 1 Height:
    280 mm
  • Package Level 1 Depth / Length:
    265 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    UNDERNET
  • Product Name:
    Installation material

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002948 - Holder for modular domestic switching devices
  • ETIM 7:
    EC002948 - Holder for modular domestic switching devices
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds