Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S283 FS K2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S283 FS K2

General Information

  • Extended Product Type:
    S283 FS K2
  • Product ID:
    11866272
  • EAN:
    8012542341130
  • Catalog Description:
    S283 FS K2 Miniature Circuit Breaker - 3P - K - 2 A
  • Long Description:
    Miniature Circuit Breaker - S280 FS - 3P - K - 2 A

Accessories

Identifier Description Type Qty Unit Of Measure
GHS2801901R0008
S2-S/H Signal / Auxiliary Contact S2-S/H 1 piece
GHS2801902R0008
S2-S Signal / Auxiliary Contact S2-S 1 piece
GHS2701916R0001
S2-H11 Auxiliary Contact S2-H11 1 piece
GHS2701916R0002
S2-H20 Auxiliary Contact S2-H20 1 piece
GHS2701916R0003
S2-H02 Auxiliary Contact S2-H02 1 piece
GHS2701917R0001
S2-H11X Auxiliary Contact S2-H11X 1 piece
GHS2701917R0002
S2-H20X Auxiliary Contact S2-H20X 1 piece
GHS2701917R0003
S2-H02X Auxiliary Contact S2-H02X 1 piece
GHS2701936R0001
S2-H21 Auxiliary Contact S2-H21 1 piece
GHS2701936R0002
S2-H12 Auxiliary Contact S2-H12 1 piece
GHS2701936R0003
S2-H30 Auxiliary Contact S2-H30 1 piece
GHS2701936R0004
S2-H03 Auxiliary Contact S2-H03 1 piece
GHS2701937R0001
S2-H21KL Auxiliary Contact S2-H21KL 1 piece
GHS2701937R0002
S2-H12KL Auxiliary Contact S2-H12KL 1 piece
GHS2701937R0003
S2-H30KL Auxiliary Contact S2-H30KL 1 piece
GHS2701937R0004
S2-H03KL Auxiliary Contact S2-H03KL 1 piece
GHS2701937R0005
S2-H10KL Auxiliary Contact S2-H10KL 1 piece
GHS2801909R0001
S2-A1 Shunt Trip S2-A1 1 piece
GHS2801911R0001
S2-UA12 Undervoltage Release S2-UA12 1 piece
GHS2801911R0002
S2-UA24 Undervoltage Release S2-UA24 1 piece
GHS2801911R0003
S2-UA48 Undervoltage Release S2-UA48 1 piece
GHS2801911R0004
S2-UA110 Undervoltage Release S2-UA110 1 piece
GHS2801911R0005
S2-UA220 Undervoltage Release S2-UA220 1 piece
GHS2801911R0006
S2-UA380 Undervoltage Release S2-UA380 1 piece
GHS2701908R0001
S2-NT Mechanical Accessories S2-NT 1 piece

Technical

  • Tripping Characteristic:
    K
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    acc. to IEC 60947-2 230 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    2 A
  • Rated Short-Circuit Capacity:
    (230 V) 25 kA
    (400 V) 25 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 25 kA
    (400 V) 25 kA
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Energy Limiting Class:
    3
  • Number of Protected Poles:
    3
  • Number of Poles:
    3
  • Overvoltage Category:
    III
  • Release Type:
    K
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 0 … 25 mm²
    Rigid 0 … 25 mm²

Material Compliance

  • RoHS Information:
    9AKK106713A5573
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20110608
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    bcf87235-c598-4f78-a8e2-581fec5d3b32 Italy (IT)

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25 … 55 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    0.053 m
  • Product Net Height:
    0.090 m
  • Product Net Depth / Length:
    0.058 m
  • Product Net Weight:
    0.411 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.425 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362010
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links