Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 1250A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1250A

General Information

  • Product ID:
    1250A
  • ABB Type Designation:
    SACE CB POLES HA3-REFURB
  • Catalog Description:
    SACE CB POLES HA3-REFURB
  • Long Description:
    SACE CB POLES HA3-REFURB

Additional Information

  • ABB Type Designation:
    SACE CB POLES HA3-REFURB
  • Core Credit:
    1,300.00
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    SACE CB POLES HA3-REFURB
  • Made To Order:
    No
  • Medium Description:
    SACE CB POLES HA3-REFURB
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links