Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 129S1306

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

129S1306

General Information

  • Product ID:
    129S1306
  • ABB Type Designation:
    IC,10-BIT XCVR 29833A
  • Catalog Description:
    IC,10-BIT XCVR 29833A
  • Long Description:
    IC,10-BIT XCVR 29833A

Additional Information

  • ABB Type Designation:
    IC,10-BIT XCVR 29833A
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    IC,10-BIT XCVR 29833A
  • Made To Order:
    No
  • Medium Description:
    IC,10-BIT XCVR 29833A
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links