Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SFP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SFP

General Information

  • Extended Product Type:
    SFP
  • Product ID:
    16021831
  • EAN:
    8012542061700
  • Catalog Description:
    SFP Support for false pole
  • Long Description:
    Support for FP false pole

Technical

  • Suitable For:
    SN201, S200, F200, DS201, DS202C, DS200
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Accessory Type:
    Distance holder

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.017 m
  • Product Net Height:
    0.058 m
  • Product Net Depth / Length:
    0.057 m
  • Product Net Weight:
    0.012 kg

Ordering

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Gross Weight:
    0.758 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27371390
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links