Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EI 140 4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EI 140 4

General Information

  • Extended Product Type:
    EI 140 4
  • Product ID:
    16091404
  • EAN:
    7400000005662
  • Catalog Description:
    EI 140 4 Pneumatic pear push-button (NCC) DIN plug, 1.9 m
  • Long Description:
    EI 140 4 Pneumatic pear push-button (NCC) DIN plug, 1.9 m

Technical

  • Function:
    Button function: Activate/quit call
  • Suitable For:
    Call
    Suitable for bus connection: 2-wire
  • Power Supply Type:
    Bus System
  • Design:
    Wall model
  • Operating Mode:
    Pneumatic
  • Material:
    Plastic
  • Color:
    white
  • Application Function:
    Hospitality

Material Compliance

Dimensions

  • Product Net Width:
    240 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    0.340 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.350 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000135 - Hospital call button (hanging)
  • ETIM 9:
    EC000135 - Hospital call button (hanging)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85044030
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links