Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EI 446 5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EI 446 5

General Information

  • Extended Product Type:
    EI 446 5
  • Product ID:
    16094465
  • EAN:
    8012542278757
  • Catalog Description:
    EI 446 5 Connection board for ISDN interface
  • Long Description:
    EI 446 5 Connection board for ISDN interface

Technical

  • Suitable For:
    2-wire
  • Power Supply Type:
    Bus System
  • Model Number:
    Connection board
  • Color:
    White
  • Application Function:
    Hospitality

Material Compliance

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.100 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.120 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002971 - System device clinic-installation
  • ETIM 9:
    EC002971 - System device clinic-installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85319085
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links