Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ME 8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ME 8

General Information

  • Extended Product Type:
    ME 8
  • Product ID:
    16219359
  • EAN:
    8012542304906
  • Catalog Description:
    ME 8 Flange
  • Long Description:
    Flange for rear board fixing - IP 40 - 8 modules

Technical

  • Suitable For:
    SN201, S200, F200, DS201, DS202C, DS200
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Accessory Type:
    Cover

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.172 m
  • Product Net Height:
    0.072 m
  • Product Net Depth / Length:
    0.006 m
  • Product Net Weight:
    0.080 kg

Ordering

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.970 kg
  • E-Number (Sweden):
    0900103

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links