Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 162S20-1RL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

162S20-1RL

General Information

  • Product ID:
    162S20-1RL
  • ABB Type Designation:
    COLOR INK RIBBON #060-97-0149
  • Catalog Description:
    COLOR INK RIBBON #060-97-0149
  • Long Description:
    COLOR INK RIBBON #060-97-0149

Additional Information

  • ABB Type Designation:
    COLOR INK RIBBON #060-97-0149
  • Core Credit:
    0.00
  • Country of Origin:
    Japan (JP)
  • Customs Tariff Number:
    8443992050
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    COLOR INK RIBBON #060-97-0149
  • Made To Order:
    No
  • Medium Description:
    COLOR INK RIBBON
  • Minimum Order Quantity:
    1 roll
  • Order Multiple:
    1 roll
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    NWMOD
  • Quote Only:
    No
  • Selling Unit of Measure:
    roll
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links