Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 166B571U10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

166B571U10

General Information

  • Product ID:
    166B571U10
  • ABB Type Designation:
    -
  • Catalog Description:
    ZENER DIODE MMBZ5232B(SOT-23)
  • Long Description:
    ZENER DIODE MMBZ5232B(SOT-23)

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    ZENER DIODE MMBZ5232B(SOT-23)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    ZENER DIODE MMBZ5232B(SOT-23)
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 03: SUPPLIER NUM QUOTE DATE QTY PRICE
    Note 03: -------- --- ----- ---- --- -----
    Note 03: HAMILTON AVNET ELECTRONI 00908
    000000 .000
    Note 03: HALLMARK ELECTRONICS 00912
    000000 .000
    Note 06: Z01,5.6 5 5;
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links