Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1723F100-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1723F100-84

General Information

  • Extended Product Type:
    1723F100-84
  • Product ID:
    2TKA000369G1
  • EAN:
    6418677328053
  • Catalog Description:
    1723F100-84 Cover frame
  • Long Description:
    Flush mounting cover plate for 2-gang cover plated accessories, such as double socket outlets. Also 1-gang accessories, such as switches, can be mounted with the adaptor 2519-xx. Suitable for both horizontal and vertical installation. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Ordering

  • EAN:
    6418677328053
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2166143
  • E-Number (Sweden):
    1815613

Dimensions

  • Product Net Depth / Length:
    227 mm
  • Product Net Height:
    12 mm
  • Product Net Width:
    100 mm
  • Product Net Weight:
    0.039 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    6418677328053
  • Package Level 1 Depth / Length:
    0.25 m
  • Package Level 1 Height:
    0.0178 m
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Gross Weight:
    0.043 kg
  • Package Level 2 Units:
    box 5 piece
  • Package Level 2 Depth / Length:
    0.25 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Width:
    0.116 m
  • Package Level 2 Gross Weight:
    0.28 kg
  • Package Level 3 Units:
    pallet (lift) 900 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    57.78 kg

Technical

  • Degree of Protection:
    IP21

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds