Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M17414

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M17414

General Information

  • Extended Product Type:
    M17414
  • Product ID:
    17414
  • EAN:
    8000126174144
  • Catalog Description:
    VERT INSIDE BEND 45° BASEH75 200
  • Long Description:
    Vertical Inside 45 Degree Bend without Cover, Width 200mm, Height 75mm, Galvanized

Ordering

  • EAN:
    8000126174144
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.7 g

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    225 mm
  • Package Level 1 Height:
    340 mm
  • Package Level 1 Depth / Length:
    265 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations

Classifications

  • ETIM 6:
    EC002400 - Bend for cable tray
  • ETIM 7:
    EC002400 - Bend for cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links